How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AA: | 14 |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 2.75 in | D: | 4.5 |
| AE2: | 0.63 | BD: | 9 |
| AK: | 8.5 | P: | 3.69 in |
| U: | 1.25 in | L: | 9.57 in |
| AF: | 0.38 | H: | 0.53 in |
| AB: | 6.38 | LL: | 4.25 in |
| I: | 6.1 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| AJ: | 7.25 | T: | 1.438 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 12.9 |
| Model Code: | 42YFC | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.438 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

