How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AE2: | 0.63 | H: | 0.53 in |
| L1: | 12.9 in | BE1: | 0.5 in |
| V: | 2.75 in | AA: | 14 |
| AF: | 0.38 | G: | 3.26 |
| BF: | 0.53 | L: | 9.57 in |
| AB: | 6.38 | I: | 6.1 in |
| LL: | 4.25 in | U: | 1.25 in |
| AJ: | 7.25 | BD: | 9 |
| D: | 4.5 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

