How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AF: | 0.38 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AA: | 14 | D: | 4.5 |
| AJ: | 7.25 | T: | 1.438 |
| U: | 1.25 in | AE2: | 0.63 |
| V: | 2.75 in | AG: | 8.5 |
| BD: | 9 | LL: | 4.25 in |
| BE1: | 0.5 in | G: | 3.26 |
| L: | 9.57 in | H: | 0.53 in |
| I: | 6.1 in | P: | 3.69 in |
| L1: | 12.9 in | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 12.9 |
| Bore Code: | 23 | Ratio Range: | 10:1 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

