How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.26 |
| LL: | 4.25 in | V: | 2.75 in |
| AK: | 8.5 | AE2: | 0.63 |
| AA: | 14 | I: | 6.1 in |
| BF: | 0.53 | H: | 0.53 in |
| L1: | 12.9 in | AG: | 8.5 |
| BD: | 9 | AF: | 0.38 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | P: | 3.69 in |
| AB: | 6.38 | D: | 4.5 |
| BE1: | 0.5 in | T: | 1.438 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 12.9 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 175 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

