How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | T: | 1.438 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.63 | H: | 0.53 in |
| AK: | 8.5 | LL: | 4.25 in |
| P: | 3.69 in | V: | 2.75 in |
| AB: | 6.38 | AA: | 14 |
| U: | 1.25 in | L: | 9.57 in |
| D: | 4.5 | L1: | 12.9 in |
| BF: | 0.53 | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.2 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

