How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | BE1: | 0.5 in |
| T: | 1.438 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AG: | 8.5 | AB: | 6.38 |
| LL: | 4.25 in | G: | 3.26 |
| AA: | 14 | H: | 0.53 in |
| U: | 1.25 in | AE2: | 0.63 |
| I: | 6.1 in | BD: | 9 |
| BF: | 0.53 | AF: | 0.38 |
| AJ: | 7.25 | AK: | 8.5 |
| L1: | 12.9 in | P: | 3.69 in |
Technical Specifications
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.2 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

