How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AK: | 8.5 |
| H: | 0.53 in | AE2: | 0.63 |
| T: | 1.438 | AB: | 6.38 |
| AF: | 0.38 | AJ: | 7.25 |
| AG: | 8.5 | BE1: | 0.5 in |
| L1: | 12.9 in | P: | 3.69 in |
| U: | 1.25 in | BD: | 9 |
| LL: | 4.25 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| G: | 3.26 | I: | 6.1 in |
| D: | 4.5 | AA: | 14 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.3 | Ratio Range: | 15:1 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

