How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | V: | 2.75 in |
| P: | 3.69 in | BF: | 0.53 |
| I: | 6.1 in | U: | 1.25 in |
| AJ: | 7.25 | AE2: | 0.63 |
| L: | 9.57 in | T: | 1.438 |
| BD: | 9 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| LL: | 4.25 in | AA: | 14 |
| BE1: | 0.5 in | L1: | 12.9 in |
| AK: | 8.5 | AF: | 0.38 |
| G: | 3.26 | D: | 4.5 |
Technical Specifications
| Output RPM: | 87.5 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 7.59 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

