How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BD: | 9 |
| P: | 3.69 in | G: | 3.26 |
| H: | 0.53 in | LL: | 4.25 in |
| T: | 1.438 | D: | 4.5 |
| AG: | 8.5 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AK: | 8.5 | AB: | 6.38 |
| AF: | 0.38 | I: | 6.1 in |
| V: | 2.75 in | AE2: | 0.63 |
| AA: | 14 | L1: | 12.9 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Motor Frame Size: | 180TC |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 5.23 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

