How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| BF: | 0.53 | V: | 2.75 in |
| BD: | 9 | AA: | 14 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | L: | 9.57 in |
| T: | 1.438 | AF: | 0.38 |
| U: | 1.25 in | D: | 4.5 |
| LL: | 4.25 in | L1: | 12.9 in |
| AB: | 6.38 | AJ: | 7.25 |
| P: | 3.69 in | AG: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Ratio: | 60:1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.7 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

