How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 8.5 |
| BF: | 0.53 | D: | 4.5 |
| AA: | 14 | I: | 6.1 in |
| T: | 1.438 | AB: | 6.38 |
| V: | 2.75 in | P: | 3.69 in |
| AG: | 8.5 | AE2: | 0.63 |
| L1: | 12.9 in | LL: | 4.25 in |
| L: | 9.57 in | H: | 0.53 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | G: | 3.26 |
Technical Specifications
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.79 | Ratio: | 80:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

