How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| LL: | 4.25 in | BD: | 9 |
| D: | 4.5 | U: | 1.25 in |
| P: | 3.69 in | G: | 3.26 |
| AB: | 6.38 | AG: | 8.5 |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.63 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| T: | 1.438 | AA: | 14 |
| L1: | 12.9 in | L: | 9.57 in |
Technical Specifications
| Ratio Range: | 10:1 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 23 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 12.9 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Ratio: | 10:1 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

