How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AF: | 0.38 |
| T: | 1.438 | AA: | 14 |
| D: | 4.5 | V: | 2.75 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | G: | 3.26 |
| BE1: | 0.5 in | U: | 1.25 in |
| H: | 0.53 in | AG: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| L1: | 12.9 in | BD: | 9 |
| I: | 6.1 in | P: | 3.69 in |
| L: | 9.57 in | AE2: | 0.63 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

