How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BF: | 0.53 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | G: | 3.26 |
| AA: | 14 | H: | 0.53 in |
| T: | 1.438 | D: | 4.5 |
| AG: | 8.5 | L1: | 12.9 in |
| BD: | 9 | L: | 9.57 in |
| AB: | 6.38 | V: | 2.75 in |
| AE2: | 0.63 | P: | 3.69 in |
| AK: | 8.5 | AJ: | 7.25 |
| U: | 1.25 in | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Bore Code: | 23 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YFC-1 | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

