How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AF: | 0.38 | T: | 1.438 |
| BD: | 9 | AG: | 8.5 |
| AA: | 14 | AB: | 6.38 |
| U: | 1.25 in | V: | 2.75 in |
| BE1: | 0.5 in | H: | 0.53 in |
| D: | 4.5 | AK: | 8.5 |
| AJ: | 7.25 | I: | 6.1 in |
| BF: | 0.53 | L: | 9.57 in |
| LL: | 4.25 in | L1: | 12.9 in |
Technical Specifications
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 9.3 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

