How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BE1: | 0.5 in |
| P: | 3.69 in | BD: | 9 |
| AF: | 0.38 | AG: | 8.5 |
| G: | 3.26 | V: | 2.75 in |
| L1: | 12.9 in | U: | 1.25 in |
| AE2: | 0.63 | T: | 1.438 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | L: | 9.57 in |
| AB: | 6.38 | H: | 0.53 in |
| I: | 6.1 in | AA: | 14 |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 9.3 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

