How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 8.5 |
| I: | 6.1 in | V: | 2.75 in |
| L: | 9.57 in | D: | 4.5 |
| AF: | 0.38 | LL: | 4.25 in |
| U: | 1.25 in | G: | 3.26 |
| H: | 0.53 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | T: | 1.438 |
| AA: | 14 | AK: | 8.5 |
| AE2: | 0.63 | BD: | 9 |
| L1: | 12.9 in | P: | 3.69 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio: | 15:1 |
| Bore Code: | 23 | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

