How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L: | 9.57 in |
| BD: | 9 | AB: | 6.38 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| U: | 1.25 in | G: | 3.26 |
| I: | 6.1 in | H: | 0.53 in |
| V: | 2.75 in | D: | 4.5 |
| AG: | 8.5 | AA: | 14 |
| AK: | 8.5 | AE2: | 0.63 |
| T: | 1.438 | P: | 3.69 in |
| L1: | 12.9 in | LL: | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

