How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 7.25 |
| AF: | 0.38 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| LL: | 4.25 in | I: | 6.1 in |
| V: | 2.75 in | L1: | 12.9 in |
| BD: | 9 | H: | 0.53 in |
| G: | 3.26 | T: | 1.438 |
| D: | 4.5 | L: | 9.57 in |
| AA: | 14 | AE2: | 0.63 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | U: | 1.25 in |
Technical Specifications
| Model Code: | 42YFC | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.24 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output RPM: | 70 | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

