How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.26 |
| AA: | 14 | AB: | 6.38 |
| AF: | 0.38 | V: | 2.75 in |
| AG: | 8.5 | BD: | 9 |
| P: | 3.69 in | BE1: | 0.5 in |
| U: | 1.25 in | AE2: | 0.63 |
| L1: | 12.9 in | AK: | 8.5 |
| H: | 0.53 in | BF: | 0.53 |
| LL: | 4.25 in | D: | 4.5 |
| T: | 1.438 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | L: | 9.57 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output RPM: | 70 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 23 | Ratio: | 25:1 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.24 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

