How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | H: | 0.53 in |
| BE1: | 0.5 in | T: | 1.438 |
| AK: | 8.5 | AA: | 14 |
| L: | 9.57 in | G: | 3.26 |
| V: | 2.75 in | AB: | 6.38 |
| BF: | 0.53 | AE2: | 0.63 |
| I: | 6.1 in | BD: | 9 |
| AF: | 0.38 | D: | 4.5 |
| U: | 1.25 in | AJ: | 7.25 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | L1: | 12.9 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Assembly: | YFC-1 | Series Code: | OE |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

