How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.38 |
| G: | 3.26 | I: | 6.1 in |
| LL: | 4.25 in | D: | 4.5 |
| T: | 1.438 | AK: | 8.5 |
| V: | 2.75 in | BE1: | 0.5 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AE2: | 0.63 |
| BD: | 9 | L: | 9.57 in |
| AJ: | 7.25 | AG: | 8.5 |
| AF: | 0.38 | L1: | 12.9 in |
| P: | 3.69 in | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 210TC | Model Code: | 42YFC |
| Bore Code: | 23 | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 5.23 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Series Code: | OE | Assembly: | YFC-1 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

