How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 12.9 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| G: | 3.26 | D: | 4.5 |
| AF: | 0.38 | BF: | 0.53 |
| LL: | 4.25 in | V: | 2.75 in |
| H: | 0.53 in | BD: | 9 |
| AG: | 8.5 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AB: | 6.38 | I: | 6.1 in |
| AA: | 14 | L: | 9.57 in |
| P: | 3.69 in | T: | 1.438 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output RPM: | 43.8 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

