How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| G: | 3.26 | D: | 4.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | I: | 6.1 in |
| AE2: | 0.63 | T: | 1.438 |
| LL: | 4.25 in | U: | 1.25 in |
| AJ: | 7.25 | AB: | 6.38 |
| H: | 0.53 in | AF: | 0.38 |
| BE1: | 0.5 in | L: | 9.57 in |
| L1: | 12.9 in | AK: | 8.5 |
| P: | 3.69 in | AA: | 14 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 3.39 | Assembly: | YFC-1 |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

