How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 8.5 |
| L: | 9.57 in | I: | 6.1 in |
| LL: | 4.25 in | BD: | 9 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| H: | 0.53 in | D: | 4.5 |
| AE2: | 0.63 | AA: | 14 |
| AB: | 6.38 | T: | 1.438 |
| L1: | 12.9 in | AF: | 0.38 |
| G: | 3.26 | BE1: | 0.5 in |
| V: | 2.75 in | P: | 3.69 in |
| BF: | 0.53 | U: | 1.25 in |
Technical Specifications
| Assembly: | YFC-1 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 2.7 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

