How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 4.25 in |
| L1: | 12.9 in | P: | 3.69 in |
| AE2: | 0.63 | D: | 4.5 |
| BF: | 0.53 | AJ: | 7.25 |
| AF: | 0.38 | G: | 3.26 |
| AB: | 6.38 | V: | 2.75 in |
| AA: | 14 | U: | 1.25 in |
| H: | 0.53 in | AG: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | BD: | 9 |
| L: | 9.57 in | T: | 1.438 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Ratio Range: | 7.5:1 | Bore Code: | 23 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

