How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AB: | 6.38 |
| BD: | 9 | H: | 0.53 in |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| AA: | 14 | BF: | 0.53 |
| L: | 9.57 in | AF: | 0.38 |
| I: | 6.1 in | AE2: | 0.63 |
| G: | 3.26 | V: | 2.75 in |
| U: | 1.25 in | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| P: | 3.69 in | T: | 1.438 |
| D: | 4.5 | AG: | 8.5 |
Technical Specifications
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 23 |
| Model Code: | 42YFC | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Service Factor: | 1 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

