How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | L: | 9.57 in |
| G: | 3.26 | V: | 2.75 in |
| AE2: | 0.63 | I: | 6.1 in |
| U: | 1.25 in | AB: | 6.38 |
| LL: | 4.25 in | D: | 4.5 |
| AF: | 0.38 | AA: | 14 |
| H: | 0.53 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | T: | 1.438 |
| BF: | 0.53 | AJ: | 7.25 |
| L1: | 13.46 in | P: | 3.69 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.3 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Ratio: | 15:1 | Assembly: | YFC-1 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

