How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.38 |
| T: | 1.438 | D: | 4.5 |
| AE2: | 0.63 | L: | 9.57 in |
| L1: | 13.46 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| LL: | 4.25 in | BD: | 9 |
| AA: | 14 | AG: | 8.5 |
| H: | 0.53 in | AB: | 6.38 |
| I: | 6.1 in | P: | 3.69 in |
| U: | 1.25 in | G: | 3.26 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 6.24 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

