How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| AG: | 8.5 | H: | 0.53 in |
| BD: | 9 | AE2: | 0.63 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| T: | 1.438 | P: | 3.69 in |
| BE1: | 0.5 in | L1: | 13.46 in |
| LL: | 4.25 in | V: | 2.75 in |
| BF: | 0.53 | L: | 9.57 in |
| AF: | 0.38 | AA: | 14 |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 6.1 in | D: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 30:1 |
| Series Code: | OE | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.23 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

