How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| I: | 6.1 in | AK: | 8.5 |
| AB: | 6.38 | AJ: | 7.25 |
| L1: | 13.46 in | BE1: | 0.5 in |
| BF: | 0.53 | AA: | 14 |
| BD: | 9 | AG: | 8.5 |
| LL: | 4.25 in | T: | 1.438 |
| D: | 4.5 | L: | 9.57 in |
| AE2: | 0.63 | V: | 2.75 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | G: | 3.26 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.2 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Motor Frame Size: | 250TC | Model Code: | 42YFC |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

