How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AA: | 14 | D: | 4.5 |
| AF: | 0.38 | P: | 3.69 in |
| AG: | 8.5 | G: | 3.26 |
| AB: | 6.38 | L1: | 13.46 in |
| AJ: | 7.25 | T: | 1.438 |
| U: | 1.25 in | AE2: | 0.63 |
| BE1: | 0.5 in | L: | 9.57 in |
| BF: | 0.53 | LL: | 4.25 in |
Technical Specifications
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Center Distance (in): | 4.25 |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 15.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

