How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BD: | 9 |
| AB: | 6.38 | BF: | 0.53 |
| U: | 1.25 in | I: | 6.1 in |
| AK: | 8.5 | D: | 4.5 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| L1: | 13.46 in | AJ: | 7.25 |
| V: | 2.75 in | AG: | 8.5 |
| LL: | 4.25 in | AE2: | 0.63 |
| H: | 0.53 in | P: | 3.69 in |
| T: | 1.438 | G: | 3.26 |
| BE1: | 0.5 in | L: | 9.57 in |
Technical Specifications
| Motor Frame Size: | 250TC | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 3.39 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 35 | Service Factor: | 1 |
| Ratio: | 50:1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

