How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BE1: | 0.5 in |
| U: | 1.25 in | AA: | 14 |
| AK: | 8.5 | H: | 0.53 in |
| T: | 1.438 | AE2: | 0.63 |
| L: | 9.57 in | LL: | 4.25 in |
| G: | 3.26 | I: | 6.1 in |
| BD: | 9 | AG: | 8.5 |
| AJ: | 7.25 | D: | 4.5 |
| AF: | 0.38 | P: | 3.69 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| L1: | 13.46 in | V: | 2.75 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Model Code: | 42YFC | Ratio Range: | 50:1 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.39 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

