How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AA: | 14 |
| P: | 3.69 in | H: | 0.53 in |
| AB: | 6.38 | T: | 1.438 |
| BE1: | 0.5 in | LL: | 4.25 in |
| U: | 1.25 in | G: | 3.26 |
| AF: | 0.38 | D: | 4.5 |
| AG: | 8.5 | V: | 2.75 in |
| L1: | 13.46 in | AE2: | 0.63 |
| AJ: | 7.25 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Bore Code: | 23 | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

