How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | P: | 3.69 in |
| AB: | 6.38 | L: | 9.57 in |
| L1: | 13.46 in | I: | 6.1 in |
| AF: | 0.38 | BD: | 9 |
| U: | 1.25 in | BF: | 0.53 |
| LL: | 4.25 in | AA: | 14 |
| AJ: | 7.25 | D: | 4.5 |
| AE2: | 0.63 | V: | 2.75 in |
| T: | 1.438 | G: | 3.26 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

