How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | AE2: | 0.63 |
| U: | 1.25 in | LL: | 4.25 in |
| H: | 0.53 in | AK: | 8.5 |
| AF: | 0.38 | V: | 2.75 in |
| BD: | 9 | AJ: | 7.25 |
| I: | 6.1 in | G: | 3.26 |
| BE1: | 0.5 in | D: | 4.5 |
| T: | 1.438 | AB: | 6.38 |
| AA: | 14 | AG: | 8.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | L: | 9.57 in |
Technical Specifications
| Assembly: | YFC-1 | Motor Frame Size: | 250TC |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 233 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

