How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| P: | 3.69 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| BE1: | 0.5 in | D: | 4.5 |
| T: | 1.438 | AE2: | 0.63 |
| H: | 0.53 in | AG: | 8.5 |
| AB: | 6.38 | I: | 6.1 in |
| AA: | 14 | G: | 3.26 |
| LL: | 4.25 in | AK: | 8.5 |
| L: | 9.57 in | V: | 2.75 in |
Technical Specifications
| Output RPM: | 233 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Ratio: | 7.5:1 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

