How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 3.69 in |
| AJ: | 5.88 | G: | 3.26 |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | L: | 9.57 in |
| U: | 1.25 in | BD: | 5.88 |
| BF: | 0.41 | D: | 4.5 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AG: | 8.5 |
| AE2: | 0.63 | LL: | 4.25 in |
| LM: | 11.81 | V: | 2.75 in |
| I: | 6.1 in | T: | 1.438 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 23 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 12.9 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

