How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LL: | 4.25 in |
| AE2: | 0.63 | AF: | 0.38 |
| H: | 0.53 in | L: | 9.57 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AG: | 8.5 |
| D: | 4.5 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| LM: | 11.81 | I: | 6.1 in |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 3.26 | P: | 3.69 in |
| U: | 1.25 in | T: | 1.438 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output RPM: | 175 |
| Ratio Range: | 10:1 | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

