How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 4.25 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | T: | 1.438 |
| D: | 4.5 | V: | 2.75 in |
| H: | 0.53 in | AG: | 8.5 |
| P: | 3.69 in | AA: | 14 |
| AE2: | 0.63 | BF: | 0.41 |
| AF: | 0.38 | G: | 3.26 |
| I: | 6.1 in | AK: | 4.5 |
| BE: | 0.38 in | L: | 9.57 in |
| U: | 1.25 in | LM: | 11.81 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Series Code: | OE | Input HP @ 1750 RPM: | 12.9 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

