How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| U: | 1.25 in | AK: | 4.5 |
| H: | 0.53 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| G: | 3.26 | P: | 3.69 in |
| D: | 4.5 | AG: | 8.5 |
| L: | 9.57 in | V: | 2.75 in |
| T: | 1.438 | AB: | 6.38 |
| AA: | 14 | AJ: | 5.88 |
| AF: | 0.38 | I: | 6.1 in |
| LM: | 11.81 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.2 |
| Output RPM: | 17.5 | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

