How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| AE2: | 0.63 | H: | 0.53 in |
| I: | 6.1 in | T: | 1.438 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | D: | 4.5 |
| AF: | 0.38 | AA: | 14 |
| P: | 3.69 in | AJ: | 5.88 |
| BD: | 5.88 | U: | 1.25 in |
| AB: | 6.38 | AK: | 4.5 |
| BE: | 0.38 in | LM: | 11.81 |
| BF: | 0.41 | AG: | 8.5 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.2 |
| Ratio: | 100:1 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Bore Code: | 23 |
| Output RPM: | 17.5 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

