How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| AF: | 0.38 | LL: | 4.25 in |
| AB: | 6.38 | L: | 9.57 in |
| H: | 0.53 in | V: | 2.75 in |
| I: | 6.1 in | D: | 4.5 |
| AA: | 14 | LM: | 11.81 |
| AE2: | 0.63 | BD: | 5.88 |
| U: | 1.25 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| T: | 1.438 | AG: | 8.5 |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 9.3 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 117 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

