How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | T: | 1.438 |
| AA: | 14 | BE: | 0.38 in |
| AG: | 8.5 | G: | 3.26 |
| I: | 6.1 in | P: | 3.69 in |
| LM: | 11.81 | L: | 9.57 in |
| AB: | 6.38 | BF: | 0.41 |
| U: | 1.25 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AJ: | 5.88 | AK: | 4.5 |
| D: | 4.5 | BD: | 5.88 |
| AF: | 0.38 | V: | 2.75 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 9.3 |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

