How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | U: | 1.25 in |
| V: | 2.75 in | LM: | 11.81 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | AA: | 14 |
| AB: | 6.38 | T: | 1.438 |
| AJ: | 5.88 | I: | 6.1 in |
| AK: | 4.5 | P: | 3.69 in |
| L: | 9.57 in | BF: | 0.41 |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Model Code: | 42YFC |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.59 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

