How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 3.26 |
| H: | 0.53 in | LM: | 11.81 |
| AG: | 8.5 | AB: | 6.38 |
| AE2: | 0.63 | D: | 4.5 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| P: | 3.69 in | AF: | 0.38 |
| AA: | 14 | BE: | 0.38 in |
| LL: | 4.25 in | T: | 1.438 |
| BF: | 0.41 | V: | 2.75 in |
| L: | 9.57 in | I: | 6.1 in |
| U: | 1.25 in | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.59 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

