How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.38 |
| T: | 1.438 | LM: | 11.81 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AB: | 6.38 |
| LL: | 4.25 in | AG: | 8.5 |
| P: | 3.69 in | AE2: | 0.63 |
| D: | 4.5 | I: | 6.1 in |
| BD: | 5.88 | H: | 0.53 in |
| G: | 3.26 | AA: | 14 |
| V: | 2.75 in | AK: | 4.5 |
| U: | 1.25 in | BF: | 0.41 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 42YFC | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.24 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

