How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AK: | 4.5 |
| AA: | 14 | LL: | 4.25 in |
| G: | 3.26 | BE: | 0.38 in |
| BF: | 0.41 | D: | 4.5 |
| H: | 0.53 in | I: | 6.1 in |
| AB: | 6.38 | LM: | 11.81 |
| AF: | 0.38 | U: | 1.25 in |
| L: | 9.57 in | AJ: | 5.88 |
| T: | 1.438 | V: | 2.75 in |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 23 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 5.23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

