How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.63 |
| BD: | 5.88 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | T: | 1.438 |
| AA: | 14 | AF: | 0.38 |
| V: | 2.75 in | H: | 0.53 in |
| P: | 3.69 in | BE: | 0.38 in |
| AJ: | 5.88 | G: | 3.26 |
| I: | 6.1 in | L: | 9.57 in |
| D: | 4.5 | BF: | 0.41 |
| AG: | 8.5 | LL: | 4.25 in |
| U: | 1.25 in | LM: | 11.81 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 15.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

